Skip to main content
Logo print

Modular hour meter totalizer - 24V~ - 50Hz - 2 modules

LEGRAND

Modular hour meter totalizer - 24V~ - 50Hz - 2 modules

REF. 004691 EAN. 4010957046910
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method DIN rail
Model Analogue
Count area 99999.99 h
Reset function None
Operation indication No
Number of digits 7
Input voltage 24-24 V
Voltage type AC
Frequency input voltage 50-50 Hz
Type of drive Mains synchronous
Width 35 mm
Height 83 mm
Width in number of modular spacings 2
Built-in depth 44 mm
Degree of protection (IP) IP2X
Depth 66 mm
Operating / setting temperature -10-55 °C

document title

1 document
Instruction Use
290748-02.pdf pdf (0.08 Mo)
2 documents
Catalogue Commercial Page
ex223001_0129.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0130.pdf pdf (0.06 Mo)
1 document
3D Autocad
004694.dwg dwg (0.11 Mo)