Skip to main content
Logo print

Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E

P 17 Tempra LEGRAND

Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E

REF. 555108 EAN. 3245065551082
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 4
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Gland nut
Material Plastic
Military model No
Width 85 mm
Height 159 mm
Depth 72.5 mm

document title

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
3D Autocad
555108.dwg dwg (0.15 Mo)
4 documents
PEP
LGRP-2014-110-V1-EN.pdf pdf (1.01 Mo)
Agreement
Agreement
Agreement
IMQ-CA02.05953 (0.35 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details