Skip to main content
Logo print

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E

Hypra LEGRAND

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E

REF. 059532 EAN. 3245060595326
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 125 A
Number of poles 4
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Cable entry Anti-kink sleeve
Material Plastic
Military model No

document title

3 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Instruction Use
LE09818AA.pdf pdf (0.67 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
3D Autocad
059532.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-00199-V01.01-EN.pdf pdf (0.69 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details