Skip to main content
Logo print

Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber

Hypra LEGRAND

Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber

REF. 053893 EAN. 3245060538934
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Number of poles 4
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Anti-kink sleeve
Material Rubber
Military model No

document title

3 documents
Instruction Use
LE09817AA.pdf pdf (0.36 Mo)
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
053893.dwg dwg (0.08 Mo)
1 document
Agreement
OC / CB-FR_710636 (0.64 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details