Skip to main content
Logo print

Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber

Hypra LEGRAND

Mobile socket Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber

REF. 052792 EAN. 3245060527921
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 3
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
RAL-number 5005
Degree of protection (IP) IP44
Connection system Screwed terminal
Insert direction Straight
Cable entry Anti-kink sleeve
Material Rubber
Military model No

document title

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
052792.dwg dwg (0.08 Mo)
1 document
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details