Metal protection grid - for weatherproof bulkhead light 604 77
LEGRAND
Metal protection grid - for weatherproof bulkhead light 604 77
REF. 060508
EAN.
3245060605087
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective basket |
---|---|
Colour | White |
Material | Steel |
Length | 191 mm |
---|---|
Width | 108 mm |
Height | 72 mm |
document title
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION