Skip to main content
Logo print

Metal locking nut - PG 21

LEGRAND

Metal locking nut - PG 21

REF. 386626 EAN. 8009561462236
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type PG
Nominal thread size metric/PG 21
Material Metal
Material quality Brass
Surface protection Nickel-plated
Halogen free Yes
Shock resistant Yes
Colour Colourless

document title

1 document
Technical Sheet
IDP000132EN.pdf pdf (0.55 Mo)
1 document
Catalogue Commercial Page
ex223001_0445.pdf pdf (0.06 Mo)
1 document
PEP
LGRP-01748-V01.01-EN.pdf pdf (0.78 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details