Metal faceplate XL³ 4000 - DPX 1600 draw-out - horizontal - hinges and locks
LEGRAND
Metal faceplate XL³ 4000 - DPX 1600 draw-out - horizontal - hinges and locks
REF. 021234
EAN.
3245060212346
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 400 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
document title
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION