Skip to main content
Logo print

MCCB DRXル 630 - thermal magnetic - 4P - Icu 50 kA (415 V~) - In 500 A

LEGRAND

MCCB DRXル 630 - thermal magnetic - 4P - Icu 50 kA (415 V~) - In 500 A

REF. 027248 EAN. 3414970345066
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 500 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 500-500 A
Adjustment range short-term delayed short-circuit release 5000-5000 A
Adjustment range undelayed short-circuit release 5000-5000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

document title

2 documents
Instruction Use
LE07105AA.pdf pdf (2.2 Mo)
Technical Sheet
F01945EN00_DRX630.pdf pdf (1.01 Mo)
3 documents
Catalogue Technical Page
ex223001_0144.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0142.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0134.pdf pdf (0.08 Mo)
1 document
3D Autocad
027249.dwg dwg (0.24 Mo)
2 documents
Agreement
OC / CB-SE-91829 (1.1 Mo)
PEP
LGRP-00534-V01.01-EN.pdf pdf (0.98 Mo)