Skip to main content
Logo print

MCCB - DRX 125 - thermal magnetic - Icu 25 kA - 220/240 V~ - 1P - 75 A

LEGRAND

MCCB - DRX 125 - thermal magnetic - Icu 25 kA - 220/240 V~ - 1P - 75 A

REF. 027047 EAN. 3245060270476
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 75 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 75-75 A
Adjustment range short-term delayed short-circuit release 750-750 A
Adjustment range undelayed short-circuit release 750-750 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as change-over contact 0
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 1
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

document title

2 documents
Technical Sheet
F00699EN06_DRX125.pdf pdf (0.96 Mo)
Instruction Use
Y1036G.pdf pdf (0.58 Mo)
3 documents
Catalogue Commercial Page
ex223001_0132.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0136.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0138.pdf pdf (0.05 Mo)
1 document
3D Autocad
027046.dwg dwg (0.12 Mo)
2 documents
PEP
LGRP-01099-V01.01-EN.pdf pdf (0.62 Mo)
Agreement