Skip to main content
Logo print

MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 125 A

LEGRAND

MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 125 A

REF. 027221 EAN. 3414970344069
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 125 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 20 kA
Overload release current setting 125-125 A
Adjustment range short-term delayed short-circuit release 1250-1250 A
Adjustment range undelayed short-circuit release 1250-1250 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

document title

1 document
Instruction Use
Y1036G.pdf pdf (0.58 Mo)
3 documents
Catalogue Commercial Page
ex223001_0132.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0136.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0138.pdf pdf (0.05 Mo)
1 document
3D Autocad
027068.dwg dwg (0.19 Mo)
2 documents
PEP
LGRP-01099-V01.01-EN.pdf pdf (0.62 Mo)
Agreement