Skip to main content
Logo print

Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt White

Mallia Senses LEGRAND

Mallia Senses - USB charger 2 modules 30W C+C power delivery - Matt White

REF. 281210MW EAN. 3414972679596

Dual USB type C charger: fast charging suitable for laptops, tablets and smartphones

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 0
Number of ports USB-C 2
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-20 V
Power consumption 0.063 W
Connection type Screwed terminal
Mounting method Flush-mounted
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery Yes
Supply current 1-1 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

document title

1 document
Catalogue Commercial Page
ex223001_0700.pdf pdf (0.09 Mo)