Skip to main content
Logo print

Mallia Senses - 1 gang TV- SAT socket outlet - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 1 gang TV- SAT socket outlet - Brushed Aluminium

REF. 281153BA EAN. 3414972086417

Allows to both connect conventional televisions (DVBT) input and satellite connection

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Number of outlets 1
Type of fastening Mounting with screw
Colour Aluminium
Surface protection Metallic
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 39.9 mm
Min. depth of built-in installation box 29.3 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

document title

2 documents
Technical Sheet
F03241EN-00.pdf pdf (0.55 Mo)
Instruction Use
LE12417AA.pdf pdf (0.91 Mo)
1 document
Catalogue Commercial Page
ex223001_0695.pdf pdf (0.08 Mo)
2 documents
Agreement
AoC-18/09-0042 (1.8 Mo)
Agreement
AoC-18/09-0042 (0.04 Mo)