Mallia Senses - 1 gang TV-R-SAT socket outlet - Brushed Aluminium
Mallia Senses
LEGRAND
Mallia Senses - 1 gang TV-R-SAT socket outlet - Brushed Aluminium
REF. 281157BA
EAN.
3414972086141
Allows to connect all types of televisions, DVBT, SAT, CATV
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Number of outlets | 1 |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 1.5 dB |
Type of fastening | Mounting with screw |
Colour | Aluminium |
Surface protection | Metallic |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 39.7 mm |
Min. depth of built-in installation box | 29.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
AoC-15/10-0045
(0.04 Mo)
SELECT AN ACTION