Skip to main content
Logo print

Mallia Senses - 1 gang Led sliding touch dimmer - Dark Silver

Mallia Senses LEGRAND

Mallia Senses - 1 gang Led sliding touch dimmer - Dark Silver

REF. 281286DS EAN. 3414972067034

Sliding your finger on the dimmer allows to increase or decrease lighting intensity and dim from an intimate to a bright atmosphere.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with adapter plate
Method of operation Touch control button
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off Yes
Serial dimmer Yes
Type of load Universal and LED Retrofit
Substation input No
Light value memory Yes
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Silver
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 240-240 V
Frequency 50-60 Hz
Control voltage 100-240 V
Nominal power resistive load 5-300 W
Nominal power inductive load 5-300 VA
Nominal power capacitive load 5-75 VA
Max. switching power LED 200 W
Connection type Screwed terminal
Cable section 1-4 mm²
Device width 86 mm
Device height 86 mm
Device depth 41.35 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33.4 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Antimicrobial treatment No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid

document title

2 documents
Technical Sheet
F03246EN-00.pdf pdf (0.52 Mo)
Instruction Use
LE12388AA.pdf pdf (0.93 Mo)
1 document
Catalogue Commercial Page
ex223001_0693.pdf pdf (0.07 Mo)
1 document
Agreement