Skip to main content
Logo print

Mallia Senses - 1 gang emergency key switch - Champagne

Mallia Senses LEGRAND

Mallia Senses - 1 gang emergency key switch - Champagne

REF. 281049CH EAN. 3414972084406

Push the red button to alert somebody. Reset by turning the key.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model Single push button
Method of operation Push button
Nominal voltage 250 V
Rated current 1 A
With lighting No
With light source No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Transparent No
Label space/information surface Yes
Imprint Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 41 mm
Min. depth of built-in installation box 34.3 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24.9 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

2 documents
Instruction Use
LE12396AA.pdf pdf (0.58 Mo)
Technical Sheet
F03244EN-00.pdf pdf (0.44 Mo)
1 document
Catalogue Commercial Page
ex223001_0694.pdf pdf (0.08 Mo)