Skip to main content
Logo print
title

Mallia Senses - 1 gang cable outlet - 20A - Champagne

Mallia Senses LEGRAND

Mallia Senses - 1 gang cable outlet - 20A - Champagne

REF. 281147CH EAN. 3414972073240

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Other
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Built-in depth 12.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

document title

1 document
Technical Sheet
F03236EN-00.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0699.pdf pdf (0.1 Mo)