Mallia Senses - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ - Dark Bronze
REF. 281086DB
EAN.
3414972066839
Allows to increase or decrease lighting intensity and dim from an intimate to a bright atmosphere.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Method of operation | Turn button |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | Yes |
Type of load | Resistive load |
Substation input | No |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Bronze |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 240-240 V |
Frequency | 50-60 Hz |
---|---|
Control voltage | 100-240 V |
Nominal power resistive load | 5-300 W |
Nominal power inductive load | 5-300 VA |
Nominal power capacitive load | 5-75 VA |
Max. switching power LED | 200 W |
Connection type | Screwed terminal |
Cable section | 1-4 mm² |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 57 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33.9 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
4 documents
Agreement
OC / CB-SE-105791
(0.13 Mo)
Agreement
OC / CB-SE-105791M2
(0.09 Mo)
Agreement
OC / CB-SE-104454
(0.15 Mo)
Agreement
OC / CB-SE-105791M1
(0.13 Mo)
SELECT AN ACTION