Skip to main content
Logo print

M6-10 HF screw - with contact washer

Atlantic & Marina LEGRAND

M6-10 HF screw - with contact washer

REF. 036775 EAN. 3245060367756
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Steel
Material quality 8.8 (steel)
Surface protection Galvanic/electrolytic zinc plated
Head form Hexagon
Thread size (metric) 6
Screwing system Hexagon slotted
Depth 10 mm

document title

3 documents
Catalogue Commercial Page
ex223001_0439.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)