Skip to main content
Logo print

Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035

LEGRAND

Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035

REF. 386886 EAN. 8009561386761
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type Metric
Nominal thread size metric/PG 40
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Shock resistant Yes
Colour White

document title

3 documents
Technical Sheet
IDP000131EN.pdf pdf (0.57 Mo)
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)
1 document
Agreement
OC / CB-IT-23350 (0.64 Mo)