Skip to main content
Logo print

Living Now - socket 5P CHN std.cover 2M black

Living Now BTICINO

Living Now - socket 5P CHN std.cover 2M black

REF. BT-KG89N
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Central cover plate
Imprint/indication None
Scannable symbol/barrier free No
Utilization Socket outlet
Suitable for touch sensor connector for bus system No
Type of fastening Other
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 45 mm
Height 86 mm
Depth 7.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

document title

1 document
Technical Sheet
F03917EN-00.pdf pdf (0.45 Mo)