Skip to main content
Logo print

Living Now - dual key changeover switch 1-0-2 10A, 1 module

Living Now BTICINO

Living Now - dual key changeover switch 1-0-2 10A, 1 module

REF. BT-K4027 EAN. 8005543610510
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model 1-pole switch
Number of poles 1
Method of operation Other
Mechanical controllable Yes
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Engage (snap)
Connection type Screwed terminal
Colour Black
RAL-number (similar) 7015
Transparent No
Label space/information surface No
Suitable for degree of protection (IP) IP20
Rated current 10 A
Nominal voltage 250 V
Number of buttons 1
Number of modules (module system) 1
Device width 22 mm
Device height 45 mm
Device depth 39 mm
Built-in depth 29 mm
Min. depth of built-in installation box 39 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Type of lighting Not included
Terminal marking indication No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

document title

2 documents
Instruction Use
LE10622AA.pdf pdf (0.54 Mo)
Technical Sheet
IDP000273_02-EN.pdf pdf (0.25 Mo)
2 documents
Catalogue Commercial Page
ex223001_0768.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0769.pdf pdf (0.13 Mo)
2 documents
1 document
Agreement
AENOR-030/002588 (0.28 Mo)