Skip to main content
Logo print

Living Now - CH socket T13, 2P+E 10 A 250 10A, 2 modules, white

Living Now BTICINO

Living Now - CH socket T13, 2P+E 10 A 250 10A, 2 modules, white

REF. BT-KW4164T13 EAN. 8005543699829
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Swiss norm type 13
Protective contact Round
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 10 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 40 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 30 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 2-4 mm²
Cable support Screw cable clamp
Cover Complete housing
Assembly arrangement Basic element with central cover plate
Connected object No

document title

1 document
Technical Sheet
lDP001637_01-EN.pdf pdf (0.43 Mo)
1 document
Catalogue Commercial Page
ex223001_0771.pdf pdf (0.09 Mo)