Living Now - 6 modules support frame
Living Now
BTICINO
Living Now - 6 modules support frame
REF. BT-K4706
EAN.
8005543611128
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 187 mm |
---|---|
Mounting method | Snap mounting |
Depth | 20 mm |
Height | 72 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Horizontal and vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Other |
Material quality | Thermoplastic |
Surface protection | Untreated |
Material | Plastic |
With screws | Yes |
Flush-mounted installation | Yes |
document title
SELECT AN ACTION