Living Now - 3 modules support frame
Living Now
BTICINO
Living Now - 3 modules support frame
REF. BT-K4703
EAN.
8005543611081
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 113 mm |
---|---|
Mounting method | Snap mounting |
Depth | 19 mm |
Height | 72 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Horizontal and vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Other |
Material quality | Thermoplastic |
Surface protection | Untreated |
Material | Plastic |
With screws | Yes |
Flush-mounted installation | Yes |
document title
1 document
Technical Sheet
2 documents
BIM Data
BIM Data
11 documents
PEP
PEP
PEP
PEP
PEP
PEP
PEP
Agreement
OC / CB-FR_711679/A1
(0.53 Mo)
PEP
Agreement
OC / CB-DE 2-036676-A2
(0.66 Mo)
Agreement
OC / CB-FR_717747
(0.45 Mo)
SELECT AN ACTION