Skip to main content
Logo print

Living Now - 1P 2 ways, 10AX, illuminable, 1 module

Living Now BTICINO

Living Now - 1P 2 ways, 10AX, illuminable, 1 module

REF. BT-K4003 EAN. 8005543610220
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Intermediate switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 7015
Colour of switch operator Other
Label space/information surface No
Illumination No
Function lighting Orientation
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 45 mm
Device depth 34 mm
Built-in depth 32 mm
Min. depth of built-in installation box 42 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

document title

1 document
Technical Sheet
IDP001500_03-EN.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0766.pdf pdf (0.08 Mo)
1 document
2 documents
Agreement
AENOR-030/002588 (0.28 Mo)
PEP
LGRP-00884-V01.01-EN.pdf pdf (1.09 Mo)