Skip to main content
Logo print

Living Now - 127V high intensity LED lamp, white light

Living Now BTICINO

Living Now - 127V high intensity LED lamp, white light

REF. BT-K4743V127T EAN. 8005543655887
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 125-127 V
Rated voltage Ue at AC 60 Hz 125-127 V
Voltage type for actuating AC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source White
Type of fastening Floor fastening
Width 6 mm
Height 28.5 mm
Depth 6 mm
Degree of protection (IP) Not applicable
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Supply current 0.00095-0.00098 A
Frequency 50-60 Hz
Stress test conformity (1000V) No
Halogen free Yes
Prewired Yes

document title

1 document
Technical Sheet
lDP001636_01-EN.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0776.pdf pdf (0.14 Mo)
1 document