Linkeo baying kit for joining laterally two Linkeo 19 inches cabinets
Linkeo
LEGRAND
Linkeo baying kit for joining laterally two Linkeo 19 inches cabinets
REF. 646337
EAN.
3245066463377
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Coupling set, side |
---|---|
Width | 42 mm |
Height | 45 mm |
Depth | 924 mm |
Material | Steel |
---|---|
Colour | Black |
RAL-number | 7016 |
document title
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION