Lina 25 perforated plate - for industrial cabinets Atlantic and Atlantic stainless steel h. 1400 x w.800
Atlantic & Marina
LEGRAND
Lina 25 perforated plate - for industrial cabinets Atlantic and Atlantic stainless steel h. 1400 x w.800
REF. 036090
EAN.
3245060360900
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1400 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION