Left or right end cap for DLP universal trunking 35x105mm
DLP
LEGRAND
Left or right end cap for DLP universal trunking 35x105mm
REF. 010701
EAN.
3245060107017
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 40 mm |
---|---|
Depth | 35 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
Degree of impact strength (IK) | IK07 |
Height | 110 mm |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION