Lateral panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth 400 mm
XL³ S 4000
LEGRAND
Lateral panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth 400 mm
REF. 338061
EAN.
3414970900197
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Width | 370 mm |
Height | 1874 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Grey |
RAL-number | 7016 |
With cable entry | No |
With lock | No |
document title
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
SELECT AN ACTION