Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
LEGRAND
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
REF. 060931
EAN.
3245060609313
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 3.6 W |
---|---|
Lamp voltage | 3.6-3.6 V |
Socket | Other |
Model | Clear |
Colour | Colourless |
Diameter | 18 mm |
Total length | 32.5 mm |
Krypton | No |
---|---|
Shock-proof | No |
Suitable for baking oven | No |
With vacuum | Yes |
Splitter protection | No |
Average nominal lifespan | 100 h |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION