Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
LEGRAND
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
REF. 060928
EAN.
3245060609283
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 3 W |
---|---|
Lamp voltage | 12-12 V |
Socket | Other |
Model | Clear |
Colour | Colourless |
Diameter | 11 mm |
Total length | 29.5 mm |
Krypton | No |
---|---|
Shock-proof | No |
Suitable for baking oven | No |
With vacuum | Yes |
Splitter protection | No |
Average nominal lifespan | 5000 h |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION