Skip to main content
Logo print

KNX control unit - 2 buttons / 2 action points - Mosaic - white

Mosaic™ LEGRAND

KNX control unit - 2 buttons / 2 action points - Mosaic - white

REF. 078494 EAN. 3245060784942
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 2
Number of buttons 2
With LED indication Yes
With label area No
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP40

document title

6 documents
Technical Guide
LE07602AA.pdf pdf (9.21 Mo)
Technical Sheet
FT-S000080904FR-3.pdf pdf (6.06 Mo)
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Instruction Use
LE06563AA.pdf pdf (0.11 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Sheet
FT-S000080904EN-3.pdf pdf (6.03 Mo)
1 document
Catalogue Commercial Page
ex223001_0893.pdf pdf (0.06 Mo)
1 document
Agreement
2 documents
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
Firmware
FW_LG-067570.zip zip (0.26 Mo)