Skip to main content
Logo print

Kit Mosaic antibacterial

Mosaic™ LEGRAND

Kit Mosaic antibacterial

REF. 076685L EAN. 3414971598539
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment Yes
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method Other
Width in number of modular spacings 2
With bus connection No
Logic object No
Width 82 mm
Height 82 mm
Depth 45 mm
Built-in depth 14 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type DC
Nominal voltage 9-31 V
Supply current 0.6-2 A
Frequency 50-60 Hz
Standby consumption 0 mA
Colour White
RAL-number 9003
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 0.2-2.5 mm²
Addressable No

document title

1 document
Catalogue Commercial Page
ex223001_1209.pdf pdf (0.11 Mo)
2 documents
Agreement
NF-NF012_2275/A2 (0.96 Mo)
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details