Skip to main content
Logo print

Kit IP30 width 725mm height 2200

LEGRAND

Kit IP30 width 725mm height 2200

REF. 020832 EAN. 3245060208325
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Width 725 mm
Height 2200 mm
Material Plastic
Colour Grey
RAL-number 7035

document title

1 document
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0380.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0383.pdf pdf (0.08 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)