Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
LEGRAND
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
REF. 088010
EAN.
3414972258388
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 9 |
---|---|
Number of conduit inlets | 12 |
Length | 286 mm |
Width | 241 mm |
Depth | 85 mm |
Model | Shape of cup |
---|---|
Installation technique | Other |
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION