Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
Plexo³
LEGRAND
Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
REF. 001966
EAN.
3245060019662
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |
Colour | Other |
document title
3 documents
Workshop Book
Workshop Book
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION