Junction for false ceilling for movable columns
LEGRAND
Junction for false ceilling for movable columns
REF. 653076
EAN.
3414971284630
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Material quality | Other |
Surface protection | Other |
---|---|
Halogen free | Yes |
Colour | Other |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION