Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
LEGRAND
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
REF. 042595
EAN.
3414970971463
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 230-230 V |
Rated apparent power | 8000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 3.8 % |
---|---|
Width | 290 mm |
Height | 420 mm |
Depth | 220 mm |
Degree of protection (IP) | IP00 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
document title
5 documents
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION