Skip to main content
Logo print

Isolating switch DPX-IS 630 without release, 4 poles,rated current of 630A with front handle

DPX 250 LEGRAND

Isolating switch DPX-IS 630 without release, 4 poles,rated current of 630A with front handle

REF. 026663 EAN. 3245060266639

DPX-IS isolating switch for on-load circuit breaking by visible isolation and positive contact action

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 230-690 V
Rated permanent current Iu 630 A
Rated permanent current at AC-21, 400 V 630 A
Rated short-time withstand current lcw 15 kA
Rated operation power at AC-23, 400 V 252 kW
Conditioned rated short-circuit current Iq 100 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 4
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Turn button
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

document title

2 documents
Technical Sheet
F00698FR-04.pdf pdf (0.28 Mo)
Instruction Use
Y0274D.pdf pdf (1.62 Mo)
3 documents
Catalogue Technical Page
ex223001_0254.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0251.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0250.pdf pdf (0.07 Mo)
1 document
3D Autocad
026663.dwg dwg (0.15 Mo)
1 document
Agreement
OC / CB-SE-106715 (0.09 Mo)