Skip to main content
Logo print

Isolating switch - DPX-IS 250 without release - 3P - 250 A - right-hand side handle

LEGRAND

Isolating switch - DPX-IS 250 without release - 3P - 250 A - right-hand side handle

REF. 026613 EAN. 3245060266134
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 230-690 V
Rated permanent current Iu 250 A
Rated permanent current at AC-21, 400 V 250 A
Rated short-time withstand current lcw 9 kA
Rated operation power at AC-23, 400 V 100 kW
Conditioned rated short-circuit current Iq 100 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 3
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Rocker lever
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

document title

2 documents
Instruction Use
Y2376B.pdf pdf (0.82 Mo)
Technical Sheet
F00697FR-02.pdf pdf (0.34 Mo)
3 documents
Catalogue Commercial Page
ex223001_0248.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0254.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0249.pdf pdf (0.11 Mo)
1 document
3D Autocad
026627.dwg dwg (0.14 Mo)
1 document
Agreement
OC / CB-SE-106716 (0.09 Mo)