Skip to main content
Logo print

Isolating switch 3P 630A mounting bar 60mm

Legrand

Isolating switch 3P 630A mounting bar 60mm

REF. 605209 EAN. 3245066052090
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as safety switch Yes
Max. rated operation voltage Ue AC 800 V
Rated permanent current Iu 630 A
Rated operation power at AC-23, 400 V 435.96 kW
Conditioned rated short-circuit current Iq 50 kA
Suitable for fuses NH3
Number of poles 3
With error protection No
Type of electrical connection of main circuit Frame clamp
Suitable for floor mounting No
Suitable for front mounting Yes
Suitable for busbar mounting Yes
Type of control element Cover grip
Position control element Front side
Motor drive optional No
Motor drive integrated No
Version as emergency stop installation No
Degree of protection (IP), front side IP40

document title

2 documents
Instruction Use
LE13597AA.pdf pdf (4.6 Mo)
Technical Sheet
1 document
3D Autocad
605209.dwg dwg (0.11 Mo)