Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 800 mm
XL³S
LEGRAND
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 800 mm
REF. 339933
EAN.
3414971090828
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building depth | 800 mm |
Width | 800 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
document title
4 documents
Workshop Book
Instruction Use
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION