IP30 finishing kit for XL3 S 630 enclosures height 900 mm
XL³ S 630
LEGRAND
IP30 finishing kit for XL3 S 630 enclosures height 900 mm
REF. 337961
EAN.
3414970928870
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Grid profile |
---|---|
Width | 36.75 mm |
Height | 973.5 mm |
Depth | 17 mm |
Material | Metal |
---|---|
Colour | White |
RAL-number | 9003 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION