Skip to main content
Logo print

Illuminated intermediate switch Valena Life - 10 AX 250 V~ - alu

Valena Life Legrand

Illuminated intermediate switch Valena Life - 10 AX 250 V~ - alu

REF. 752348 EAN. 3414970463890
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Intermediate switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Colour of switch operator Aluminium
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 74.7 mm
Device height 74.7 mm
Device depth 42.2 mm
Built-in depth 28.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

document title

2 documents
Technical Sheet
F02081FR-01.pdf pdf (0.63 Mo)
Technical Sheet
F02081EN-01.pdf pdf (0.63 Mo)
2 documents
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
VDE-40044639 (0.29 Mo)