IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
LEGRAND
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
REF. 062692
EAN.
3245060626921
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective basket |
---|---|
Colour | Grey |
Material | Steel |
Length | 360 mm |
---|---|
Width | 192 mm |
Height | 100 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION