IEC19 to British type 16A 1.5mm2 1.83m power plug
Keor
LEGRAND
IEC19 to British type 16A 1.5mm2 1.83m power plug
REF. 311079
EAN.
3414972086684
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cable set |
---|---|
Height | 1830 mm |
Operating / setting temperature | 15-30 °C |
Storage temperature | 15-30 °C |
---|---|
Halogen free | No |
Contains Batteries and/or Accumulator | No |
document title
1 document
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION