Skip to main content
Logo print

Hour counter - IP 40 - 400 V~ - 50 Hz

LEGRAND

Hour counter - IP 40 - 400 V~ - 50 Hz

REF. 049559 EAN. 3245060495596
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Front mounting
Model Analogue
Count area 99999.99 h
Reset function None
Operation indication Yes
Number of digits 7
Input voltage 380-400 V
Voltage type AC
Frequency input voltage 50-50 Hz
Type of drive Mains synchronous
Width 48 mm
Height 48 mm
Built-in depth 32 mm
Front plate width 48.5 mm
Front plate height 55 mm
Diameter panel opening 55 mm
Degree of protection (IP) IP40
Depth 38 mm
Operating / setting temperature -25-80 °C

document title

1 document
Catalogue Commercial Page
ex223001_0130.pdf pdf (0.06 Mo)
1 document
3D Autocad
049552.dwg dwg (0.09 Mo)