Skip to main content
Logo print

Galion - 3 gangs 1 way switch 16AX - Rose Gold

Galion LEGRAND

Galion - 3 gangs 1 way switch 16AX - Rose Gold

REF. 282404-C1 EAN. 3414971699564
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 3
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Colour of switch operator Gold
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 88 mm
Device depth 38.4 mm
Built-in depth 24 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

1 document
Technical Sheet
F02850EN-01.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0678.pdf pdf (0.08 Mo)
3 documents
Agreement
OC / CB-CN54354 (0.57 Mo)
Agreement
OC / CB-CN41427 (0.23 Mo)
Agreement
OC / CB-CN48490 (6.07 Mo)